IESNA:LM-63-2002
[TEST]P1352255
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-75)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3SQA02R259027DE010 E3SQCA451MMS
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 2700K CCT AND, 90CRI , E3SQCA451MMS TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]258
TILT=NONE
1 -1 1 55 17 1 1 0.25 0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
13.2 14.3 15 15.2 14.8 14.8 16.1 23.6 55.4 96
153.7 267.2 468.6 584.8 685.9 805.1 900.6 970.8 1045 1091.6
1139.5 1172.6 1197.6 1213 1226 1233.2 1237.3 1232.8 1203.3 1151.3
1097 1016.9 943.3 885.9 825.9 776.9 705.4 629.3 536.7 448.2
331.5 225 169.8 59.5 12.3 1.6 0.7 0.7 0.5 0.5
0.2 0.2 0.2 0 0
13.2 14.3 15 15 14.8 14.8 16.1 22.9 55.2 94.7
156.9 269.3 470.6 568.9 684.5 796 876.1 965.6 1028.9 1082
1120.2 1152.7 1178.3 1195.1 1207.6 1214.9 1218.3 1214 1188.7 1139.7
1080 1006.9 936.5 877.7 821.4 770.3 702.7 620.3 536.3 433.9
324 224.8 165.7 61.8 13.4 1.4 0.7 0.7 0.5 0.5
0.2 0.2 0.2 0 0
13.2 14.3 15 15 14.8 14.8 16.1 22.7 54 92.6
150.1 255.9 448.2 542.8 654.1 753.1 858.4 931.1 995.3 1048.7
1087.3 1119.1 1144.3 1161.3 1173.1 1181.3 1184.4 1181.3 1158.8 1110.6
1053 983.1 903.1 853.6 800.1 744.2 685.9 603.2 505.8 404.6
316.3 215.7 147.6 54.3 11.6 1.4 0.7 0.7 0.5 0.5
0.2 0.2 0.2 0 0
13.2 14.3 15 15 14.8 14.8 15.9 21.8 51.3 90.6
144.6 238.2 410.5 506.3 598.7 700.9 798.7 875.4 944.9 996.7
1037.5 1069.6 1093.4 1110.6 1121.3 1128.4 1131.5 1128.4 1110.2 1074.6
1016 941.7 872.7 815.7 761 709.5 649.5 574.4 481.8 380.7
281.3 189.1 130.1 45 10.9 1.4 0.7 0.5 0.5 0.5
0.2 0.2 0 0 0
13.2 14.3 15 15 14.5 14.5 15.7 20.7 48.4 85.4
135.5 217 366.9 451.1 543.3 627.5 721.3 796.7 868.2 921.5
963.8 997.4 1022.1 1039.1 1049.6 1055.9 1058.7 1053.9 1038.9 1010.1
961.5 896.6 824.8 764.7 710.8 655.2 590.7 520.4 433.9 329.2
233.6 161.6 101.7 34.3 8.6 1.1 0.7 0.5 0.5 0.5
0.2 0.2 0 0 0
13.2 14.3 15 15 14.5 14.5 15.4 19.5 45 79.2
124.4 193.7 328.5 393.2 471.8 555.6 629.6 702.9 771.2 828.9
876.8 911.1 938.1 953.5 966.7 972.8 974.4 969.4 956.7 933.3
891.3 834.8 767.1 697.7 644.1 586.2 515.6 450.2 359.4 272.7
193.2 120.3 76.1 28.2 7.5 1.1 0.7 0.5 0.5 0.5
0.2 0.2 0.2 0 0
13.2 14.1 15 15 14.5 14.3 15.2 18.6 41.5 72.9
112.4 171 276.5 330.8 394.4 455.7 522.6 594.8 650 711.8
756.5 791.9 821.4 840.7 852.5 858.9 859.3 854.8 843.2 821.9
786.7 737 669.5 605.7 543.7 476.5 415.7 345.3 275.8 204.8
146.2 91.3 54 21.6 6.6 1.1 0.5 0.5 0.5 0.2
0.2 0.2 0.2 0 0
13.2 14.1 14.8 15 14.3 14.3 15 17.7 37.7 65.6
102.4 153.9 230.9 275.6 322.4 373.5 427.5 483.6 532.2 583.5
623 656.6 686.3 705.6 717.9 723.6 722.4 716.3 704.5 682
649.1 606.9 551.2 479 417.7 360.8 303.8 251.8 196.6 147.3
103.5 70.4 41.5 17.5 5.7 1.1 0.5 0.5 0.2 0.2
0.2 0.2 0.2 0 0
13.2 14.3 14.8 14.8 14.3 14.1 14.8 16.8 32.2 58.6
89.7 132.6 188.9 222.5 257.2 292.9 337.4 374.6 418 452.5
484.3 512 535.1 550.8 561.5 565.1 562.6 553.1 538.3 517.6
486.3 447.9 400.3 345.5 292.4 247.7 206.6 167.1 135.8 106.3
78.6 54 33.6 14.3 4.8 0.9 0.5 0.5 0.2 0.2
0.2 0.2 0.2 0 0
13.2 14.1 14.8 14.8 14.3 13.8 14.3 16.1 28.6 51.1
77.9 113.1 156.4 179.8 203.4 229.8 255.2 284.7 311.3 337.8
361.2 378.7 393.9 404.1 409.3 408.7 403.2 392.5 379.4 359.6
333.7 305.6 270.6 229.1 193.7 162.8 138 116.2 96.9 78.6
59.9 44 28.4 11.6 4.1 0.9 0.5 0.2 0.2 0.2
0.2 0.2 0.2 0 0
13.2 14.1 14.3 14.1 13.4 12.3 11.4 10.9 10.9 11.6
13.4 16.8 19.8 20.7 21.3 21.8 22 22 21.8 21.3
20.7 19.8 18.6 17.5 16.6 15 13.6 12 10.2 8.2
7.3 6.4 5.7 4.5 3.6 3.2 2.7 2 1.8 1.4
0.9 0.7 0.5 0 0 0.2 0.2 0.2 0.2 0.2
0.2 0.5 0.2 0.2 0
13.2 13.8 13.6 12.9 12.3 10.9 9.8 8.4 7.5 6.6
5.9 5 4.3 4.1 3.6 3.4 3.2 2.7 2.5 2.3
2 1.8 1.6 1.6 1.4 1.1 0.9 0.9 0.7 0.5
0.5 0.5 0.5 0.2 0.2 0.2 0.2 0.2 0.2 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.7 0.7 0.7 0.7
0.9 0.9 0.7 0.7 0
13.2 13.4 12.7 11.8 10.7 9.5 8.2 7.3 6.1 5.4
4.8 4.1 3.6 3.4 3.4 3.2 3 3 2.7 2.7
2.5 2.5 2.3 2.3 2.3 2 2 2 1.8 1.8
1.8 1.8 1.8 1.6 1.6 1.6 1.6 1.6 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0.9 0.9 0
13.2 12.7 12 10.9 9.8 8.6 7.7 6.8 6.1 5.4
5 4.5 4.3 4.3 4.1 4.1 3.9 3.9 3.9 3.6
3.6 3.4 3.4 3.4 3.4 3.4 3.2 3.2 3.2 3.2
3.2 3 3 3 3 3 2.7 2.7 2.7 2.7
2.7 2.7 2.5 2.5 2.3 2.3 2 2 1.8 1.6
1.4 1.1 0.9 0.7 0
13.2 12.5 11.4 10.4 9.3 8.4 7.7 7 6.4 6.1
5.7 5.4 5.2 5 5 5 5 4.8 4.8 4.8
4.8 4.8 4.5 4.5 4.5 4.5 4.5 4.5 4.5 4.3
4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.1 4.1
4.1 4.1 4.1 3.9 3.6 3.4 3.4 3 2.7 2.5
2 1.6 1.1 0.5 0
13.2 12.3 11.1 10.2 9.3 8.6 7.9 7.3 7 6.6
6.4 6.1 5.9 5.9 5.9 5.9 5.9 5.7 5.7 5.7
5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7
5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7
5.4 5.4 5.4 5.2 5.2 5 4.8 4.3 4.1 3.6
3.2 2.5 1.6 0.9 0
13.2 12.3 11.1 10 9.3 8.6 8.2 7.5 7 6.8
6.6 6.4 6.4 6.4 6.1 6.1 6.1 6.1 6.1 6.1
6.1 6.1 6.1 6.1 6.1 6.1 6.1 6.1 6.1 6.1
6.1 6.1 6.1 6.1 6.4 6.1 6.1 6.1 6.1 5.9
5.9 5.9 5.9 5.7 5.4 5.2 5 4.8 4.3 3.9
3.4 2.7 1.8 0.9 0
